??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
23390.0512 Eccentric Lever
HELP_VARIABLE
Company
Halder
Description
EH 23390. - Eccentric Lever with Fulcrum Pin
Bill of material
23390.0512 Eccentric Lever
BESTNR
Ref. No.
23390.0512
AUS
Version
Stainless Steel
B1
20 mm
D
H11
12 mm
L1
157 mm
R1
28.0 mm
R2
34.29 mm
B2
14 mm
H1
31.81 mm
H2
21 mm
H3
18 mm
S
Eccentric stroke
6.29 mm
HUB
r2-h3 total stroke
16.29 mm
G
Weight
253 g
Embedded user actions